LI-ISX019-TI933

$299.00$459.00

 

Description

Camera Specification
LI-ISX019-TI933 Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR(High Dynamic Range)
Color camera
Active pixel: 1280H x 960V
Optical format: 1/3.8"
Pixel size: 2.9 um x 2.9 um
Compact size: 23 x 23 x 25 mm
Part#: LI-ISX019-TI933
USB 3.0 Kit Part#: LI-USB30-ISX019-TI933
简体中文English