LI-IMX490-GMSL2

$519.00$699.00

Description

Camera Specification
LI-IMX490-GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
Output Raw data
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixel: 2880H x 1860V
Optical format: 1/1.55"
Pixel size: 3.0um x 3.0um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-IMX490-GMSL2-xxxH (040H, 065H, 90H and 120H)
USB 3.0 EVA Kit Part#: LI-USB30-IMX490-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Application
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

LI-IMX490-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX490-GMSL2-xxxH
Power over Cable: 9V ~ 19VDC Power
Kits include:1. Serial Camera: LI-IMX490-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable (3m)
5. USB 3.0 cable
6. 12VDC Power supply

You may also like…

简体中文English