LI-IMX424-GMSL2

$429.00$539.00

Description

Camera Specification
LI-IMX424-GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB)
Output 12 bit Raw data
Support 12V Power
Active pixel: 3849H x 1929V
Optical format: 1/1.7"
Pixel size: 2.25 um x 2.25um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-IMX424-GMSL2-070H
USB 3.0 EVA Kit Part#: LI-USB30-IMX424-GMSL2-070H

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

LI-IMX424-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-IMX424-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include:1. Serial Camera: LI-IMX424-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

简体中文English