LI-IMX385-MIPI-M12

$279.00

Description

EVA Kits 
Nvidia JETSON Camera Kit:Coming soon...

Features 
Sony Diagonal 8.35mm Type 1/2 CMOS Image Sensor IMX385LQR
I-PEX MicroCoax Interface for better EMI
Pixel size:3.75μm x 3.75μm
Active pixels:1937H x 1097V
Detail Spec:Click here

You may also like…

简体中文English