LI-IMX385-MIPI-CS

$279.00

IMX385 Camera Module with CS Lens

Description

EVA Kits 
Nvidia JETSON Camera Kit: Coming soon...

Features 
Sony Diagonal 8.35mm Type 1/2 CMOS Image Sensor IMX385LQR
I-PEX MicroCoax Interface for better EMI
Built-in IR Cutting Filter Switcher
Pixel size:3.75μm x 3.75μm
Active pixels:1937H x 1097V
Detail Spec:Click here

You may also like…

简体中文English