- You cannot add "LI-IMX185-MIPI-M12" to the cart because the product is out of stock.
Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Color sensor
Supports CS lens
Active Pixels: | 3864 (H) x 2176 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Mount: | CS |
Focal Length: | 5.0 mm |
FOV (D / H / V): | 103.5° / 89° / 49° |
If you need to download the driver, please contact:[email protected]
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: | Click here |