- You cannot add "LI-IMX185-MIPI-M12" to the cart because the product is out of stock.
Sony Diagonal 6.46 mm (Type 1/2.8) 2MP CMOS Image Sensor IMX327 | |
FOV (D / H / V): | 74° / 64.5° / 36° |
Module Size: | 38 x38 mm |
Pixel Size: | 2.9 x 2.9 μm |
Active Pixels: | 1937 (H) x 1097 (V) |
If you need to download the driver, please contact:[email protected]
Surveillance cameras
Industrial cameras
Nvidia JETSON Camera Kit: | Click here |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here