LI-IMX290-MIPI

$249.00

IMX290 Camera Module with M12 Lens

Description

Product Description
LI-IMX290-MIPI is a high-resolution digital camera board. It incorporates an Sony 1/2.8" CMOS digital image sensor with an active imaging pixel array of 1945H x1109V. The LI-IMX290-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.

EVA Kits 
USB 3.0 Tester kit:Click here
Nvidia Jetson Xavier kit:Click here
Intel Apollo Lake Tester kit:Click here

Features 
Sony Diagonal 6.46 mm (Type 1/2.8) CMOS Image Sensor IMX290
Active pixels: 1945H x 1109V
Pixel size: 2.9 um x 2.9 um
Color camera
Detail Spec:Click here

Application
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

You may also like…

简体中文English