LI-OV10635-SER

$299.00$399.00

LI-OV10635-SER 720p WDR Serial Camera

Description

Camera Specification
OV10635 Serial Camera Datasheet
OV10635 USB 3.0 EVA Kit Setup Guide

Features 
Omnivision OV10635 1M pixels Sensor
Support WDR (Wide Dynamic Range)
Tuned YUV data Coax Serial real-time streaming
CS / M12 lens mount support (Default: M12 lens)
Serial Coax Interface with PoC
Active pixel: 1280H x 800V
Frame rate: 30fps
Optical format: 1/2.7"
Pixel size: 4.2x4.2um
Power: PoC +5VDC power source
Compact size: 26mmx26mm
Part#: LI-OV10635-SER
USB 3.0 EVA Kit Part#: LI-USB30-OV10635-SER

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive Camera
Machine Vision
Medical Camera
Video Conference
Scientific Camera

OV10635 USB 3.0 Serial Camera Kit
 
Transmit 15 meter 720p30fps video through
Automotive Camera
Kit Part#: LI-USB30-OV10635-SER
Power over Cable: +5VDC
Kits include:
Serial Camera: LI-OV10635-SER
DeSer board: LI-TESTER-NV
USB 3.0 Controller: LI-USB30-CNTL
u.FL Cable

OV10635 Serial Camera

OV10635 Serial Camera Back-View

OV10635 Serial Camera Side-View