View cart “LI-IMX274-MIPI-M12” has been added to your cart.
Camera Specification:
Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264 | |
Color sensor | |
Global shutter | |
Aperture, F/#: | 2.5 |
Focal Length: | 12 mm |
Active Pixels: | 2464 (H) x 2056 (V) |
Pixel Size: | 3.45 x 3.45 μm |
Technical Inquires:
If you need to download the driver, please contact:[email protected]
Industrial camera development
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
NVIDIA® Jetson AGX Xavier™ Camera Kit: | Click here |
NVIDIA® Jetson TX2/TX1 EVA Camera Kit: | Click here |
NVIDIA® Jetson TX2/TX1 Carrier Camera Kit: | Click here |
NVIDIA® Jetson NANO Camera Kit: | Click here |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Orin | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
For detailed Jetson driver with Jetpack version list: Click here