LI-GC2775-USB-M7

$79.00

2M GC2755 FOVH 130 HD USB Camera

Description

Product Description 
Support 2M video streaming
Fix focusing function
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer's specs
Part#: LI-GC2755-USB-M7
Detail Spec:Click here

Lens Specification 
Focusing Range: 30cm to infinity
Focal Length:1.02mm
F Number:2.25
Fov (H):130°
TV Distortion: <-15%
Sensor: GC2755

Interface(Molex: SM05B-SRSS-TB)
5 Pin USB Connector (Molex: SM05B-SRSS-TB)
Pin No.Name
1USB_5V
2USB_D-
3USB_D+
4GND
5Shield_Ground

简体中文English