Camera Specification:
LI-GC2755-USB-M7
2M GC2755 FOVH 130 HD USB Camera
$79.00
For high volume order, please email [email protected]
2M GC2755 FOVH 130 HD USB Camera
$79.00
For high volume order, please email [email protected]
Support 2M video streaming
Fix focusing function
MJPEG compression
USB 2.0 compliance
Low cost with high quality
Customized based on customer’s specs
Part#: | LI-GC2755-USB-M7 |
Focusing Range: | 30cm to infinity |
Focal Length: | 1.02mm |
F Number: | 2.25 |
Fov (D): | 130° |
TV Distortion: | <-15% |
Sensor: | GC2755 |
Interface | (Molex: SM05B-SRSS-TB) |
---|---|
5 Pin USB Connector (Molex: SM05B-SRSS-TB) |
|
Pin No. | Name |
1 | USB_5V |
2 | USB_D- |
3 | USB_D+ |
4 | GND |
5 | Shield_Ground |