LI-CAM-OV10640-MIPI

$180.00

Description

Product Description
LI-CAM-OV10640-MIPI is a high-resolution digital camera board. It incorporates an OmniVision 1/2.56" CMOS digital image sensor with an active imaging pixel array of 1280H x1080V. The LI-CAM-OV10640-MIPI camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision industry.

It supports 1.3M@60fps.

Features 
1/2.56" 1.3M CMOS HD digital imager
12-bit digital output with line and frame synchronization
Support 1.3M @ 60fps
Simple two-wire serial interface
Superior low-light performance
Low noise CMOS imaging technology that achieves CCD image quality
Direct interface to TI IP camera
Pixel size: 4.2μm x 4.2μm
Detail Spec Click here

EVA Kit 
This Module supports Leopard USB 3.0 Tester kit:Click here

Application
Digital video camera development
High resolution surveillance IP network camera
High resolution video conference camera

You may also like…

简体中文English