LI-AR0820-FPDLINKIII

$429.00$599.00


Description

Camera Specification
LI-AR0820-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit Raw data
Support 12V Power
Active pixel: 3840H x 2160V
Optical format: 1/2"
Pixel size: 2.1 um x 2.1 um
Compact size: 30 x 30 x 29.2 mm
Part#: LI-AR0820- FPDLINKIII-xxxH
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Application
High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving
LI-AR0820-FPDLINKIII USB 3.0 Serial Camera Kit 
Kit Part#: LI-AR0820-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include:1. Serial Camera: LI-AR0820-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable
简体中文English