LI-AR0231-FPDLINKIII

$429.00$539.00


Description

Camera Specification
LI-OV2775-FPDLINKIII Datasheet

Features 
ON SEMI 2.3MP AR0231 RCCB Sensor
Output 12 bit Raw data
27MHz clock input
Support 12V Power
ConnectorFAKRA Z TYPE
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1928H x 1208V
Optical format: 1/2.7"
Pixel size: 3 um x 3 um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-AR0231-FPDLINKIII (FOVH 60 /120/200)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-FPDLINKIII-xxxH
简体中文English