LI-AR0231-AP0200-GMSL2

$529.00$639.00

LI-AR0231-AP0200-GMSL2 1080p HDR GMSL2 Serial Camera

Description

Camera Specification
AR0231-AP0200 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI AR0231 Sensor
ON SEMI AP0200 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60 / 120 / 200
GMSL2 Serial Coax Interface with PoC
Waterproof
IP67 (Up to IP69K)
Active pixel: 1920H x 1024V
Frame rate: 28.7fps
Optical format: 1/2.7"
Pixel size: 3x3um
Power: PoC +9 ~ 19VDC power source
Compact size: 30mmx30mmx26.8mm
Part#: LI-AR0231-AP0200-GMSL2-xxxH (FOVH 60 / 120 200)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Support register access function
Support hardware trigger mode

Application
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

AR0231-AP0200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH
Power over Cable: +4 ~ 12VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include:1. Serial Camera: LI-AR0231-AP0200-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2
3. Fakra Coax Cable
4. 12VDC Power supply

简体中文English