- You cannot add "LI-OV580-STEREO-BRD" to the cart because the product is out of stock.
ON Semiconductor CMOS Image Sensor AR0144 | |
Active Pixels: | 1280 (H) x 800 (V) |
Pixel Size: | 3.0 x 3.0 μm |
Optical Format: | 1/4” |
Interface: | one 4-lane MIPI output |
Two AR0144 color sensors | |
Baseline: | 70 mm |
Supports M12 lens | |
Global Shutter | |
Weight: | ~ 140 g |
If you need to download the driver, please contact:[email protected]
3D scanning
Gesture recognition
Machine vision
Positional tracking
Augmented reality
Virtual reality
Biometrics
USB 3.0 Tester kit: | Coming Soon |
Nvidia JETSON Camera Kit: | Click here |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | N/A | ✔ | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here