LI-AR0144-MIPI-M12

$279.00

Description

EVA Kits 
Nvidia JETSON Camera Kit:Click here

Features 
Detail Spec:Click here
Color sensor
ON Semiconductor CMOS Image Sensor AR0144
Model: SYD1201A
Support M12 lens
Active pixels:1280H x 800V
Pixel size:3.0um x 3.0um
Mount:M12 x P0.5
Focal length: 3.7mm
FOV (D/H/V):66.5° / 59° /35.5°

You may also like…

简体中文English