LI-AR0144-MIPI-85H

$79.00

Description

Module Datasheet 
Module DatasheetClick here
USB 3.0 KitClick here

Lens Specification
 
Focusing Range:20cm to Infinity
Focal Length: 2.3mm
F Number:2.2
Fov (H):85°
TV Distortion:<-20%
Sensor: Global Shutter AR0144 Mono
Connector:AXT624124
Module Size:8mm x 8mm

No.NameNo.Name No.Name No.Name
1SDA7MDP0 13NC 19XCLK
2SCL8MDN014SHUTTER 20FLASH
3DOVDD1.8V9DGND15AGND21RESET
4MCP10MDP116TRIGGER 22AVDD2.8V
5MCN11MDN117SADDR 23NC
6GND12DGND18DVDD1.2V 24DGND

简体中文English