LI-APOLLO-ADP-IMX274

$318.00

IMX274 Apollo Lake Camera Kit

Description

Product Description
LI-APOLLO-ADP-IMX274 is a high-resolution digital camera board. It incorporates an Sony 1/2.5" CMOS digital image sensor with an active imaging pixel array of 3864H x2196V. The LI-APOLLO-ADP-IMX274 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.

Features 
1/2.5" 8.51M CMOS HD digital imager
12-bit digital output with line and frame synchronization

Simple two-wire serial interface
Superior low-light performance
Low noise CMOS imaging technology that achieves CCD image quality
Intel Apollo Lake EVA Board
Built-in IR Cutting Filter Switcher
Pixel size: 1.62μm x 1.62μm
Detail Spec: Click here

Application
Automotive camera development
Digtial video camera development
High resolution surveillance IP network camera
High resolution video conference camera

 

简体中文English