LI-APOLLO-ADP-IMX185

$318.00

IMX185 Apollo Lake Camera Kit

Description

Product Description
LI-APOLLO-ADP-IMX185 is a high-resolution digital camera board. It incorporates a Sony 1/1.9" CMOS digital image sensor with an active imaging pixel array of 1937H x1217V. The LI-APOLLO-ADP-IMX185 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision, Automotive industry.

Features 
1/1.9" 2.38M CMOS HD digital imager
12-bit digital output with line and frame synchronization

Simple two-wire serial interface
Superior low-light performance
Low noise CMOS imaging technology that achieves CCD image quality
Intel Apollo Lake EVA Board
Built-in IR Cutting Filter Switcher
Pixel size: 3.75μm x 3.75μm
Detail Spec: Click here

Application
Automotive camera development
Digtial video camera development
High resolution surveillance IP network camera
High resolution video conference camera

简体中文English