LI-IMX324-FPDLINKIII

$429.00$539.00


Description

Camera Specification
LI-IMX324-FPDLINKIII Datasheet

Features 
Sony Diagonal 9.69mm (Type 1/1.7)
CMOS Image Sensor IMX324
Output 12 bit Raw data
27MHz clock input
Support 12V Power
Support Nvidia Drive PX2 (TBD)
Waterproof
IP67 ( Up to IP69K)
Active pixel: 3849H x 1929V
Optical format: 1/1.7"
Pixel size: 2.25 um x 2.25um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-IMX324- FPDLINKIII-xxxH
简体中文English