Sony Diagonal 6.52 mm (Type 1/2.8) 5MP CMOS Image Sensor IMX335 | |
Color sensor | |
Interface: | MIPI output |
Active Pixels: | 2608 (H) x 1960 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Focal Length: | 3.7 mm |
FOV (D / H / V): | 87° / 73.5° / 58.5° |
If you need to download the driver, please contact:[email protected]
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
✔ | N/A | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: | Click here |