LI-OV2778-GW5200-FPDLINKIII

$599.00$709.00

LI-OV2778-GW5200-FPDLINKIII 1080p RGB-IR FPDLINKIII Serial Camera

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-OV2778-GW5200-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
OmniVision 2MP RGB-IR CMOS Image Sensor OV2778
YUV output without compression
GEO Semi GW5200 ISP
TI953 FPD-Link III Serializer
Support HDR
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1920H x 1080V
Optical format: 1/2.9"
Pixel size: 2.8 um x 2.8 um
Compact size: 30 x 30 x 37.8mm
Part#: LI-OV2778-GW5200-FPDLINKIII-xxxH
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Interior and in-cabin applications
- Occupant monitoring
- Rear occupant/child detection
- Parcel detection

OV2778-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-OV2778-GW5200-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-OV2778-GW5200-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply

You may also like…

  • $35.00$55.00

    FAK-SMZSMZ