LI-OV2775-FPDLINKIII

$429.00$539.00

 

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-OV2775-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
OmniVision CMOS 2M Image Sensor OV2775
Output Raw data
Support 9V ~ 19V Power
Active pixel: 1920H x 1080V
Optical format: 1/2.9"
Pixel size: 2.8um x 2.8um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-OV2775- FPDLINKIII-xxxH (056H, 113H and 200H)
USB 3.0 Kit Part#: LI-USB30-OV2775-FPDLINKIII-xxxH
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function
Application
Autonomous driving
Camera monitoring system
Rear view camera
LI-OV2775-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-OV2775-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Kits include:1. Serial Camera: LI-OV2775-FPDLINKIII-xxxH
2. DeSer board: LI-TI954-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable (3m)

You may also like…

  • $35.00$55.00

    FAK-SMZSMZ