LI-IMX490-GW5200-FPDLINKIII

$689.00$799.00

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-IMX490-GW5200-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
YUV output without compression
GEO Semi GW5200 ISP
TI953 FPD-Link III Serializer
Support HDR
Lens: HFOV 30°
Waterproof:
IP67 ( Up to IP69K)
Active pixel: 2880H x 1860V
Optical format: 1/1.55"
Pixel size: 3.0 um x 3.0 um
Compact size: 30 x 30 x 37.8mm
Part#: LI-IMX490-GW5200-FPDLINKIII-xxxH
USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

IMX424-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX490-GW5200-FPDLINKIII-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-IMX490-GW5200-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-FPDLINKIII
3. Fakra Coax Cable
4. 12VDC Power supply

You may also like…

  • $35.00$55.00

    FAK-SMZSMZ