LI-AR0220-FPDLINKIII

$429.00$539.00

 

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-AR0220-FPDLINKIII Datasheet
Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI AR02201.7M CMOS RCCB Sensor
Output 12 bit Raw data
TI953 FPD-Link III serializer
Support Nvidia Drive PX2(TBD)
ConnectorFAKRA Z TYPE
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1820H x 940V
Optical format: 1/1.8"
Pixel size: 4.2 um x 4.2um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-AR0220-FPDLINKIII (FOVH 60 /90/120)
USB 3.0 EVA Kit Part#: LI-USB30-AR0220-FPDLINKIII-xxxH