LI-OV2778-GW5200-GMSL2

$599.00$709.00

LI-OV2778-GW5200-GMSL2 1080p RGB-IR GMSL2 Serial Camera

Clear
SKU: N/A Categories: ,

Description

Camera Specification
OV2778-GW5200 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
OmniVision 2MP RGB-IR CMOS Image Sensor OV2778
GeoSemi GW5200 ISP
Support HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 118°
GMSL2 Serial Coax Interface with PoC
Waterproof
IP67 (Up to IP69K)
Resolution: 1920H x 1080V
Optical format: 1/2.9"
Pixel size: 2.8 x 2.8um
Power: PoC +9 ~ 19VDC power source
Compact size: 30mmx30mmx37.8mm
Part#: LI-OV2778-GW5200-GMSL2-xxxH (FOVH 118°)
USB 3.0 EVA Kit Part#: LI-USB30-OV2778-GW5200-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Interior and in-cabin applications
- Occupant monitoring
- Rear occupant/child detection
- Parcel detection

OV2778-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-OV2778-GW5200-GMSL2-xxxH
Power over Cable: 9VDC ~ 19VDC
Kits include:1. Serial Camera: LI-OV2778-GW5200-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2
3. Fakra Coax Cable
4. USB 3.0 cable
5. 12VDC Power supply

You may also like…

  • $35.00

    FAK-SMZSMZ