LI-USB30-OV2775-GMSL2-056H

$539.00

Product Quantity

LI-OV2775-GMSL2

Only 1 left in stock

1

056H Lens

In stock

1

FAK-SMZSMZ-3M

Out of stock

1

LI-GMSL2-USB

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor
Output 12 bit Raw data
27MHz clock input
Support Nvidia Drive PX2(TBD)
Waterproof IP67 (Up toIP69K)
Active pixel: 1920H x 1080V
Optical format: 1/2.9″
Pixel size: 2.8 um x 2.8um
Compact size: 30 x 30 x 20.2 mm
Part#: LI-OV2775-GMSL2-xxxH (FOVH 56 /113/200)
USB 3.0 EVA Kit Part#: LI-OV2775-GMSL2-xxxH

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-OV2775-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-OV2775-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display