LI-IMX224-GW5200-GMSL2

$529.00$639.00

LI-IMX224-GW5200-GMSL2 1.2MP HDR GMSL2 Serial Camera

Clear
SKU: N/A Categories: ,

Description

Camera Specification
IMX224-GW5200 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image Sensor IMX224
GEO Semi GW5200 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 50 / 100
GMSL2 Serial Coax Interface with PoC
Waterproof
IP67 (Up to IP69K)
Resolution: 1280H x 960V
Optical format: 1/3"
Pixel size: 3.75 x3 .75um
Compact size: 30mmx30mmx37.8mm
Part#: LI-IMX224-GW5200-GMSL2-xxxH (FOVH 50 / 100)
USB 3.0 EVA Kit Part#: LI-USB30-IMX224-GW5200-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
Automotive Rear View or
Backup

IMX224-GW5200 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-IMX224-GW5200-GMSL2-xxxH
Power over Cable: 12VDC
Transmit 15 meter 30fps video through
Kits include:1. Serial Camera: LI-IMX224-GW5200-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2
3. Fakra Coax Cable
4. 12VDC Power supply
5. USB 3.0 cable