LI-IMX224-GMSL2

$429.00$539.00

Clear
SKU: N/A Categories: ,

Description

Camera Specification
LI-IMX224-GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
Sony Diagonal 6.09 mm (Type 1/3) CMOS Image SensorIMX224
Output 12 bit Raw data
27MHz clock input
Support 12V Power
Waterproof
IP67 ( Up to IP69K)
Active pixel: 1280H x 960V
Optical format: 1/3"
Pixel size: 3.75 um x 3.75um
Compact size: 30 x 30 x 29.2 mm
Part#: LI-IMX224-GMSL2 (FOVH 50 /100)
USB 3.0 EVA Kit Part#: LI-IMX224-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Support register access function

Application
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

LI-IMX224-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-IMX224-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include:1. Serial Camera: LI-IMX224-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable