LI-AR0234YUV-GMSL2-QC

$649.00

Product Quantity

LI-AR0234YUV-GMSL2

In stock

1

092H Lens

In stock

1

FAK-SMZSMZ-3M

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3 MP AR0234 Sensor
Output RAW data
Monochrome sensor
Global shutter
GMSL2 MAX9295A Serializer
Eight 940 nm IR LEDs included
930 nm ~ 960 nm band pass filter included
Active pixels: 1920 (H) x 1200 (V)
Optical format: 1/2.6″
Pixel size: 3.0 x 3.0 μm
Lens: HFOV 92°
Weight: 128.6g +/- 0.5g
Part#: LI-AR0234YUV-GMSL2-QC
USB 3.0 EVA Kit Part#: LI-USB30-AR0234YUV-GMSL2-QC

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality

Source Code in C#
Capture & Display
Support register access function

Recommended With