LI-USB30-AR0233-GMSL2-065H

$539.00

Product Quantity

LI-AR0233-GMSL2

In stock

1

065H Lens

In stock

1

FAK-SMZSMZ-3M

Out of stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Output RAW data
Support HDR + LFM
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixel: 2048 (H) x 1280 (V)
HFOV 65˚
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 μm
Part#: LI-USB30-AR0233-GMSL2-065H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0233-GMSL2-xxxH
Kits include: 1. Serial Camera: LI-AR0233-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. Fakra Coax Cable (3m)
4. USB 3.0 cable
5. 12 VDC Power supply

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With